Publish your products
ClearLock 645 high-security booth

ClearLock 645 high-security booth

The ClearLock series booths are designed to provide high security access control and management of pedestrian flow.
Their design and robust manufacture allow easy integration into prestigious site such as office buildings, airports, laboratories and
sensitive sites. Consisting of a frame, a painted steel housing and glass panels, the high-security ClearLock series booths provide  thermal insulation and stand out in their surroundings.

The high-security ClearLock series booths are motorised and bidirectional. The high-security ClearLock 645 booth is equipped with two mobile obstacles which provide a free passage area of 580 mm, an external
dimensions of 1.050 x 1.050 mm.

The high security ClearLock 645 is available with straight (180°) or left/
right angled (90°) passage


Specification
  • STANDARD TECHNICAL CHARACTERISTICS

    Power supply 230 V single phase, 50/60 Hz, 10 A + ground
    Power consumption 200W
    Temperature - 10° C / 55° C
    Battery backup 2 batteries 2 Ah to allow operation in case of power failure.
    Motors 2 motors 24Vdc for reversible movement of the doors, with closing safety lock.
    Opening of both the doors in case of emergency.
    Passages
    - 6 passages/minute in one direction
    - 8/9 passages/minute in both directions
    Dimensions (mm) CL 645 
    Overall dimensions (mm):
    Height: 2363
    Width: 1050
    Length: 1050
    Passage dimensions (mm):
    Height: 1990
    Width: 580
    Weight 660 kg
    MCBF 1,000,000 cycles, in compliance with recommended maintenance
    MTTR 1 hour
    Complies with European standards


Technical specification
  • Unique ref.ClearLock-645
  • Product familyAccess
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2025-11-25
  • Edition number1
  • Height (mm)2363
  • Width (mm)1050
  • Depth (mm)1050
Related
  • Material mainSteel
  • Material secondaryGlass
  • Weight Net (Kg)660
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit