Publish your products
Revlock 603 - USA/CAN

Revlock 603 - USA/CAN

The RevLock range of revolving security doors are designed

to ensure a secure access control and management of high

pedestrian flow.

RevLock’s high security revolving doors meet the industry

standards concerning piggybacking, bullet resistance,

forced entry and vandalism.

The 4 mobile obstacles of the RevLock 603 automatic

revolving security door allow for a high bi-directional flow

of pedestrians with a free passage width of 35 15/16˝ (913

mm) and an external diameter of 76 5/16˝ (1938 mm).

Consisting of a steel frame, glass panels and a painted steel

housing, the RevLock automatic revolving security doors

provide thermal insulation and high visibility of their

surrounding environment.

Specification
  • STANDARD TECHNICAL CHARACTERISTICS

    Power supply UL 230/100 V single phase, 50/60 Hz, 10 A + ground

    Power consumption 200 W

    Backup battery 12 V - 2Ah sealed lead-acid batteries to provide power in case of power loss

    Motor 24VDC for reversible movement of the obstacles, with closing safety lock

    Operating logic Programmable

    Passages - 20 passages per minute (one direction)

    - ± 40 passages per minute (two directions) (Excluding activation time of the access

    control device)

    Operating T° -10° to +55°C (Without heater option)

    Max relative Humidity 85%, without condensation

    MCBF 1 Mo cycles or 2 years when respecting recommended maintenance

    MTTR 2 hours

     RL 603 Dimensions (mm):

    - Height: 2300

    - Diameter:1970

    Passage dimensions (mm)

    - Height: 2073

    - Width: 1206

    Weight:

    ± 1300 kg with base

    ± 1160 kg without base

    Conform to European norms.

Technical specification
  • Unique ref.revlock603usacan
  • Product familyAccess
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2019-07-09
  • Edition number1
  • Height (inches)90
  • Width (inches)77
  • Depth (inches)76
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)2866
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe