Publish your products
SlimLane 940 SC Access Control SpeedGate - USA/CAN

SlimLane 940 SC Access Control SpeedGate - USA/CAN

The SlimLane 940 double swing door security entrance lane offers a high bidirectional throughput and uncompromising security.

With its transparent, elegant design and minimal footprint, the SlimLane 940 is designed to integrate perfectly into any architectural style.

Equipped with high processing capacity and an exclusive detection system, the SlimLane 940 guarantees accurate user tracking and prevents unauthorized use.

The SlimLane 940 is a modular product that can be installed as a single lane or within a multi-lane array. It can be combined with the SlimLane 950 wide lane as well as with single swing door units, such as SlimLane 944.

 

Specification
  • Passageways - 600mm

    Min opening/closing time - 0.65secs

    Weight: 58kg/83kg

    Power supply Single phase 110-240 VAC (+/- 10%) -5A - 50/60 Hz + Ground. 

    Power consumption

    Standby:50 W

    During operation:170 W

    Maximum:300 W

    Motors (x2) 24 DC - Output power 93 W.

    Ambient operating temperature 0 to +50°C.

    Relative ambient humidity in operation 95%, without condensation

    MCBF 10,000,000 mean cycles between failures, in compliance with recommended maintenance. (7)

    Sound level 55 dB (8)

    Protection IP 40

    Complies with European standards

Technical specification
  • Unique ref.SlimLane940SCusacan
  • Product familySpeed Lanes Turnstiles
  • Product groupSlim
  • TypeObject (single object)
  • Date of publishing2021-11-12
  • Edition number1
  • Height (inches)35.5
  • Width (inches)32.88
  • Depth (inches)46
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)200
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States