Publish your products
Smartlane 900 - USA/CAN
Smartlane 900 - USA/CAN
Smartlane 900 - USA/CAN
Smartlane 900 - USA/CAN

    Smartlane 900 - USA/CAN

    The SmartLane 900 Security Entrance Lanes  provide a high level of bidirectional access control  without  compromising user safety. The units optimize  the use of floor space while ensuring ease of passage.  
    • UL 325 certified, which ensures additional user safety 

    • High-performance detection system to eliminate unauthorized use and false alarms

     • The wide walkway of the SmartLane 910 is adapted to the mobility-impaired and is ideal for wheelchairs, large carts or wide objects

    Specification
    • STANDARD TECHNICAL CHARACTERISTICS

      Input power - 120 VAC/60hz (with ground)

      Consumption - 250w (nominal) - 600 w (max)

      Motor - three phase 240 V/120 w controlled by frequency inverter

      Operating temperature - 32 degrees F to 113 degrees F (0 degrees C to 45 degrees C)

      Max throughput - 60 people/min

      Passageway - 23 in (584mm)

      Weight - 300 to 510lb (135 to 230kg)

      Opening speed - 0.7 secs

      Closing speed - 0.8 secs

      ASA compliant - No


    Technical specification
    • Unique ref.smartlane900usacan
    • Product familySpeed Lanes Turnstiles
    • Product groupSmart
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    • Height (inches)40.15
    • Width (inches)11
    • Depth (inches)47.25
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)300
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit