SmartLane 902 - USA/CANSmartLane 902 - USA/CANSmartLane 902 - USA/CAN
View previous images
View next images

SmartLane 902 - USA/CAN

With two extensions and tall glass obstacles, the SmartLane 902 Security Entrance Lanes provide the highest level of optimization between throughput and security combined with enhanced user ergonomics, improved user safety, all while identifying fraud attempts and eliminating tailgating.

 • UL 325 certified, which ensures additional user safety

 • High-performance detection system to eliminate unauthorized use and false alarms 

• The wide walkway of the SmartLane 912 is adapted to the mobility-impaired and is ideal for wheelchairs, large carts or wide objects  
 

Specification
  • STANDARD TECHNICAL CHARACTERISTICS

    Input power 120 VAC / 60 Hz (with ground)

    Consumption 250 W (nominal) - 600 W (max.)

    Motor Three-phase 240 V / 120 W controlled by frequency inverter.

    Operating Temperature 32°F to 113°F (0°C to 45°C)

    Max throughput(1) 60 people/min.

    Passageway - 23 in (584mm)

    Weight - 400 to 575LB

    Opening speed - 0.7 secs

    Closing speed - 0.8 secs

    ADA compliant - No


Technical specification
  • Unique ref.smartlane902usacan
  • Collection setSpeed Lanes Turnstiles
  • CollectionSmart
  • TypeObject (single object)
  • Date of publishing2019-07-09
  • Edition number1
  • Height (inches)40.15
  • Width (inches)11
  • Depth (inches)78
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inCanada
  • Manufactured inCanada
  • Weight Net (Lbs)485
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • Uniclass 1.4 CodeL451
  • Uniclass 1.4 DescriptionTurnstiles
  • Uniclass 2.0 CodeSS-25-32-35-90
  • Uniclass 2.0 DescriptionTurnstile Systems
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States