Publish your products
TRS BIKE Full Height Turnstile

TRS BIKE Full Height Turnstile

TRS BIKE security turnstiles are designed to ensure access control for both pedestrians and cyclists.

Totally autonomous and robust, they are particularly designed for the outdoor security of sensitive, high-traffic sites, such as industrial, sports and commercial complexes, offices, airports, power stations, amusement parks, military bases, car parks, etc.

TRS BIKE turnstiles consist of a single gate TRS 370 turnstile with 3 wings for pedestrian management and a motorised bi-directional gate for the passage of a bicycle or any other micro-mobility device.

Its design makes it a perfect match for the TRS 37x turnstile range for side-by-side or remote installation. Since it is completely autonomous, the TRS BIKE turnstile can be installed at the right or left end of an existing TRS 37x turnstile array or inserted in the middle of an array. The operating mode of the equipment does not make it possible to guarantee a single passage after opening the bicycle gate.

The rotation control mechanism for the TRS 37x part and for the control of the bike gate are the result of many years' experience in the development and manufacture of access control equipment and the marketing of tens of thousands of units worldwide.

A large number of options are available to cover all cases likely to be encountered in pedestrian access control: Twilight switch to operate the lighting, heating element, functional pictograms coupled with reader operation, canopies, reader housing.

Specification
  • TECHNICAL CHARACTERISTICS (STANDARD)

    Power supply (*) Single phase 120 / 240 V single-phase - 50/60 Hz

    Power consumption at rest 54 W
    Power consumption in operation 111 W

    Operating temperature from -10 to +50°C

    Max. relative humidity 95%, without condensation

    Net weight 370 kg (without the canopies)

                                 USE OF THE TRS 370 ALONE         USE WITH THE BICYCLE PART
    Flow per lane            15 to 20 passages/min                        5 passages/min

    MCBF (Mean cycles between failures) With recommended maintenance: 500,000 cycles

    MTTR (Mean Time To Repair) 20 minutes

    IP 43

    Conforms to EC standards

Technical specification
  • Unique ref.TRS-BIKE
  • Product familyAccess
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2023-12-05
  • Edition number1
  • Height (mm)2300
  • Width (mm)2710
  • Depth (mm)1520
Related
  • Material mainSteel
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)370
Classification
  • BIMobject CategoryDoors - Security
  • Uniclass 2015 CodeAc_20_75_75
  • Uniclass 2015 DescriptionSecure entering and exiting
  • OmniClass Number23-29 13 23 13
  • OmniClass TitleFull Height Turnstiles

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit