Publish your products
TRS PMR Full Height Turnstile

TRS PMR Full Height Turnstile

The PMR safety door is designed for access by persons with reduced mobility.

Totally autonomous and robust, this product is particularly designed to secure sensitive outdoor crowded sites, such as industrial plants, sports centres, commercial, office complexes, airports, power stations,amusement parks, military bases, car parks, etc.
The PRM door is bidirectional and available in a power or manuallyoperated version.

This design fits perfectly together with the TRS37x product line for side-by-side or remote installation.

Specification
  • TECHNICAL CHARACTERISTICS (STANDARD)

    Power supply (*) Single phase 120 / 230 V single-phase - 50/60 Hz

    Power consumption at rest, without heating* (*) 30 W
    Power consumption in movement, without heating* (*) 60 W

    Operating temperature from -10 to +50°C

    Max. relative humidity 95%, without condensation

                    Manually-operated version            Power-operated version

    Net weight                 207,4 kg                                       220 kg

    Flow 20 passages per minute, depending on the reaction time of the access control system

    MCBF (Mean cycles between failures) With recommended maintenance: 1,000,000 cycles

    MTTR (Mean Time To Repair) 20 minutes

    IP 43

    Conforms to EC standards

Technical specification
  • Unique ref.TRS-PMR
  • Product familyAccess
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2023-12-05
  • Edition number1
  • Height (mm)2295.5
  • Width (mm)1676
  • Depth (mm)1016
Related
  • Material mainSteel
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)220
Classification
  • BIMobject CategoryDoors - Security
  • Uniclass 2015 CodeAc_20_75_75
  • Uniclass 2015 DescriptionSecure entering and exiting
  • OmniClass Number23-29 13 23 13
  • OmniClass TitleFull Height Turnstiles

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit