Publish your products
Lunar™ LCD Privacy Smart Glass
Lunar™ LCD Privacy Smart Glass
Lunar™ LCD Privacy Smart Glass
Lunar™ LCD Privacy Smart Glass

    Lunar™ LCD Privacy Smart Glass

    The Lunar™ Smart Glass Partition System utilizes PDLC (Polymer Dispersed Liquid Crystal) technology which allows transparent glass to transform to Opaque in I millisecond. It is able to provide stylish glass partitions with the option of privacy of a traditional wall. Some features include: low power consumption, senor capabilities, linear or curved configuration options, optional colors and custom graphics, solar reduction up to 40%, single and double glazed, and fully de-mountable. The Lunar™ LCD Smart Glass Partition System may be integrated with any of our floor-to-ceiling or freestanding glass wall systems.

    The system accommodates laminated LCD glazing in thicknesses of 5/16” to 3/4″. The maximum panel size is 41”x 144”. Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.

    Specification
      • Maximum Glazing Panel Width:60″
      • Maximum Glazing Panel Height:12′-0″
      • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
      • Frame Finishes Available: Brushed Stainless Steel or Powder Coated Custom Colors
      • STC Rating: 39+ (Max)
      • Energy Data: 110Vac/60hz
      • Energy Consumption: ON (transparent): 4watts/sq meter; OFF (privacy): 0 watts
      • Haze Range: 2.9 +/- 0.5%
      • UV Block: Greater than 98%
    Technical specification
    • Unique ref.avanti-lunar-lcd-privacy-smart-glass
    • Product familyPartition Systems
    • Product groupLCD Privacy Smart Glass
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 DescriptionFramed partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit