Publish your products
Movare™ Movable Single Glazed Glass Partitions
Movare™ Movable Single Glazed Glass Partitions
Movare™ Movable Single Glazed Glass Partitions
Movare™ Movable Single Glazed Glass Partitions
Movare™ Movable Single Glazed Glass Partitions
Movare™ Movable Single Glazed Glass Partitions

    Movare™ Movable Single Glazed Glass Partitions

    The Movare™ Movable Single Glazed Partition System is perfect for creating a pleasing temporary space. Some features include: multiple parking positions, end panels can be free swing pivot door access, floor bolts lock panels in position and spring closure wall panel.

    The Movare™ Movable Single Glazed Wall System is the ideal solution to efficiently create pleasing temporary interior office and/or commercial space by providing the option to open or enclose large areas when necessary. This system allows multiple parking configurations, end panels which are free swing pivot door access, floor bolts to lock the panels into position and spring closure wall panels.

    The maximum panel height is 12’-0”, maximum panel width is 36” (panels may be larger with engineering). Track Configurations may be center or end fold; with single point, twin point or heavy duty roller options. Panel parking options are single point or twin tracks (offset). Glazing options include: Tempered, Tempered Laminated. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.

    Specification
      • Glazing Panel Width:36″ – 9′ 3/4″ Custom on Request
      • Glazing Panel Height: Full height up to 12′-0″ Custom on Request
      • Glazing Available: 3/8″ & 1/2″
      • Available Glazing Types: Clear Tempered, Low Iron & Laminated
      • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
      • STC Rating: N/A
    Technical specification
    • Unique ref.avanti-movare-movable-single-glazed-glass-partitions
    • Product familyPartition Systems
    • Product groupMovable Walls
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryWalls - Folding Walls
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 DescriptionFramed partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit