Publish your products
Timber Swing Doors
Timber Swing Doors
Timber Swing Doors
Timber Swing Doors
Timber Swing Doors
Timber Swing Doors
Timber Swing Doors
Timber Swing Doors
Timber Swing Doors
Timber Swing Doors

    Timber Swing Doors

    Timber Swing Doors are ideally suited for Conference Rooms, Offices or Other Spaces where a good sound insulation and reliability is required. They are compatible with most of the systems we offer which include:

    Solare™ Partition System

    Elevare™ High Wall

    Movare™ Movable

    Partitions

    Transverto MonobIock™ Modular

    The Timber Swing Door is our alternative yet stylish door if you are looking for a contrast to the glazing partition. Constructed with an aluminum frame, the door may be of standard height or may be full height of up to 8’-10” with a thickness of 1 7/8” and fit into any of the partition systems we offer . Vision panels are available. Timber doors are ideally suited for Conference Rooms, Offices or other spaces where a good sound insulation and reliability is required.

    The Timber Door fits into straight configurations. A pair of doors is also an option for wider entryways. Our handles, hinges, pivots, sliding hardware, drop seals, door stops and closers are compatible with the Timber Swing Door. Available finishes are shown on the EGGER color chart. The Timber Swing Door has an acoustic rating of up to 36dB.

    Technical specification
    • Unique ref.avanti-timber
    • Product familyPivot & Hinged Doors
    • Product groupTimber
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • UNSPSC nameWooden doors
    • UNSPSC code30171504
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit