Publish your products
Fine Textured  | RAL 1023 | AE03051102320
Fine Textured  | RAL 1023 | AE03051102320
    Archived

    Fine Textured | RAL 1023 | AE03051102320

    The Fine Textured Collection of Alesta® AP powder coatings provides outstanding looks and functional performance in a wide range of colours based on RAL.
    Specification
    • Fulfills all architectural requirements Provides premium levels of aesthetics and functional performance hides imperfections Improves the scratch resistance of the finish GSB and Qualicoat approved Excellent batch-to-batch consistency SuperDurable Qualicoat Class 1 & GSB Florida 1 (Standard) certified Meeting the AAMA2603 requirements All Fine Textured products are available from stock
    Technical specification
    • Unique ref.fine-textured-ral-1023
    • Product familyArchitectural Polyester Powder Coating
    • Product groupThe Fine Textured Collection | Alesta® AP
    • TypeBuilding Materials
    • Date of publishing2024-06-17
    • Edition number1
    Related
    • Material mainPolyester resin
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_35_31_68_66
    • Uniclass 2015 DescriptionPowder coatings
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit