Publish your products
AXOR Citterio E Shower bar 0.90 m with shower hose 1.60 m
AXOR Citterio E Shower bar 0.90 m with shower hose 1.60 m
    AXOR

    AXOR Citterio E Shower bar 0.90 m with shower hose 1.60 m

    AXOR Citterio E Shower bar 0.90 m with shower hose 1.60 m
    Specification
    • Surfaces: - 36736677 Matt Black - 36736007 Chrome - 36736347 Brushed Black Chrome - 36736997 Polished Gold Optic Specification: • consists of: shower bar, shower hose, slider • pivot connector prevent hose from tangling • support for shower hose with conical nuts • hand shower holder moves sideways,up/down and pivots • profile stand pipe: square • bar width: 30 mm • metal hand shower holder • slider steplessly adjustable • silent inclination angle adjustment • wall supports of metal
    Technical specification
    • Unique ref.36736CHN
    • Product familyAXOR Citterio E
    • Product groupWallbars
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)1000
    • Width (mm)103
    • Depth (mm)107
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.3
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010140
    • ETIM NameSliding rod
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit