Publish your products
AXOR Uno Bath spout curved
AXOR Uno Bath spout curved
    AXOR

    AXOR Uno Bath spout curved

    AXOR Uno Bath spout curved
    Specification
    • Surfaces: - 38411700 Matt White - 38411000 Chrome - 38411670 Matt Black - 38411340 Brushed Black Chrome - 38411020 Polished Chrome - 38411130 Polished Bronze - 38411140 Brushed Bronze - 38411250 Brushed Gold Optic - 38411260 Brushed Chrome - 38411300 Polished Red Gold - 38411310 Brushed Red Gold - 38411330 Polished Black Chrome - 38411800 Stainless Steel Optic - 38411820 Brushed Nickel - 38411830 Polished Nickel - 38411930 Polished Brass - 38411950 Brushed Brass - 38411990 Polished Gold Optic Specification: • 1 function • with escutcheon • projection 178 mm • wall-mounted • maximum flow rate at 3 bar: 19 l/min • connection dimension: DN20 • spray type: normal spray
    Technical specification
    • Unique ref.38411XXX
    • Product familyAXOR Uno
    • Product groupBath fillers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)65
    • Width (mm)65
    • Depth (mm)191
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)838
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit