Publish your products
AXOR Citterio Semi-Pro KM chrome USA
AXOR Citterio Semi-Pro KM chrome USA
    AXOR

    AXOR Citterio Semi-Pro KM chrome USA

    AXOR Citterio Single lever kitchen mixer 230 Semi-Pro
    Specification
    • Surfaces: - 39840251 Brushed Gold Optic - 39840831 Polished Nickel - 39840341 Brushed Black Chrome - 39840001 Chrome - 39840801 Stainless Steel Optic Specification: • swivel range 360° • laminar spray, shower spray • lockable shower spray, spray returns through pressing spray diverter • maximum flow rate at 3 bar: 6,6 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • integrated non-return valve • suitable for continuous flow water heaters
    Technical specification
    • Unique ref.39840001
    • Product familyAXOR Citterio
    • Product groupManual kitchen mixers
    • TypeObject (single object)
    • Date of publishing2018-01-15
    • Edition number1
    • Height (mm)637
    • Width (mm)134
    • Depth (mm)340
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.2
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationValve
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit