Publish your products
AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
    AXOR

    AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray

    AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
    Specification
    • Surfaces: - 39862671 Matt Black - 39862341 Brushed Black Chrome - 39862251 Brushed Gold Optic - 39862831 Polished Nickel - 39862001 Chrome - 39862801 Stainless Steel Optic Specification: • ComfortZone 230 • l-spout • swivel range adjustable in 2 steps to 110° or 150° • laminar spray, shower spray • lockable shower spray, spray returns through pressing spray diverter and spray returns automatically through handle closing • Select button for a comfortable start/stop of the water flow • MagFit magnetic shower support • maximum flow rate at 3 bar: 6,6 l/min • ceramic cartridge • connection type: G ⅜ compression • temperature limitation adjustable • integrated non-return valve • suitable for continuous flow water heaters • sBox for quiet, smooth and protected hose guidance in the cabinet, under the countertop • extension length up to 50 cm
    Technical specification
    • Unique ref.39862USA
    • Product familyAXOR Citterio
    • Product groupKitchen mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)342
    • Width (mm)135
    • Depth (mm)266
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.9
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit