Publish your products
AXOR made by Schock Built-in sink  MONO R-100
AXOR

AXOR made by Schock Built-in sink MONO R-100

AXOR made by Schock Built-in sink MONO R-100
Specification
  • Surfaces: - 43019130 Rouge Specification: • cut-out dimensions: 450 x 480 mm • material: granite (Cristadur) • number of bowls: 1 main bowl • tap hole for drilling is predefined (see scale drawing), diamond drill included • cabinet size: 50 cm • type of installation: flat on the countertop (self-rimming) or flush-mount installation • position overflow: on the back centered in the bowl • packaging: stackpackaging • sink depth: 195 mm • waste set not included - please order one waste set from the optional parts
Technical specification
  • Unique ref.43019XXX
  • Product familyAXOR made by Schock
  • Product groupSinks
  • TypeObject (single object)
  • Date of publishing2022-09-28
  • Edition number1
  • Height (mm)304
  • Width (mm)485
  • Depth (mm)500
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)6.2
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011315
  • ETIM NameKitchen sink
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia
Åland Islands
Israel
Albania
Türkiye
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit