Publish your products
AXOR Edge bas.m.280 CN chr
AXOR Edge bas.m.280 CN chr
    AXOR

    AXOR Edge bas.m.280 CN chr

    AXOR Edge Single lever basin mixer 280 for wash bowls with push-open waste set
    Specification
    • Surfaces: - 46030007 Chrome - 46030137 Polished Bronze - 46030307 Polished Red Gold - 46030337 Polished Black Chrome - 46030997 Polished Gold Optic Specification: • consists of: single lever basin mixer, waste set • ComfortZone 280 • projection: 180 mm • spout height: 282 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • push-open waste set G 1¼ • material waste set: metal • connection type: G ½ connections • connection dimension: DN15
    Technical specification
    • Unique ref.46030007
    • Product familyAXOR Edge
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-11-29
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.6
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit