Publish your products
PRONTO WALL CCT SWITCH 90 IP44 BK

PRONTO WALL CCT SWITCH 90 IP44 BK

Meet the PRONTO WALL CCT SWITCH 90 IP44 BK: a sleek wall light designed to deliver dependable lighting to highlight artwork and textures. It’s made from aluminum with a matte black finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 21 W, 1645 lm, switchable 2980 K or 4050 K, CRI ≥ 90, 107° beam, and 230 V. Practical details: IP44 protection, 1 light point, and approx. 9 cm wide × 6 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6571.
Specification
  • Dimensions

    Product length [cm]: 90

    Wall base width [cm]: 4

    Lampshade width [cm]: 6

    Wall base height [cm]: 4

    Lampshade height [cm]: 6

    Product height [cm]: 6

    Lampshade length [cm]: 90

    Product width [cm]: 9

    Wall base length [cm]: 31

    Materials and colors

    Accent color: White

    Wall base color: Black

    Dominant color: Black

    Accent material: PVC

    Dominant material: Aluminum

    Accent Finish: Ribbed

    Leading Finish: Matte

    Lampshade color: White

    Basic information

    Type: Wall lamp

    Energy class: G

    Protection class: IP44

    Maximum power: 21W

    Light source type: integrated LED

    Specification

    Smart App: No

    Bluetooth Gateway: No

    CCT: Yes

    CRI [Ra]: ≥ 90

    Motion sensor: No

    Beam angle: 107°

    Class of resistance to shock: 1

    Number of light sources: 1

    Voltage: 230V

    Control Options: CCT Switch

    BT Control Panel: No

    RGB: No

    Dimming: No

    Remote control: No

    Control Type > For All: CCT Switch

    Lumens [lm]: 1645

    Adjustment: No

    Color temperature [K]: 2980 / 4050

    Packaging

    Gross weight [kg]: 1.8

    Net weight [kg]: 1.6

    Box width 1 [cm]: 92

    Box height 1 [cm]: 11

    Box depth 1 [cm]: 7.5

Technical specification
  • Unique ref.AZ6571
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Wall Mounted