Publish your products
PRONTO WALL CCT SWITCH 60 IP44 BK wall lamp

PRONTO WALL CCT SWITCH 60 IP44 BK wall lamp

The PRONTO WALL CCT SWITCH 60 IP44 BK wall lamp is a modern wall light that brings a refined, architectural look to highlight artwork and textures. It’s made from aluminum with a matte black finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 14 W, 1063 lm, switchable 3000 K or 4100 K, CRI ≥ 90, 107° beam, and 230 V. Practical details: IP44 protection, 1 light point, and approx. 9 cm wide × 6 cm high. Use it on its own for a focused accent, or repeat it to build a cohesive lighting scheme. Product code: AZ6569.
Specification
  • Dimensions

    Product length [cm]: 60

    Wall base width [cm]: 4

    Lampshade width [cm]: 6

    Lampshade height [cm]: 6

    Product height [cm]: 6

    Lampshade length [cm]: 60

    Wall base height [cm]: 4

    Product width [cm]: 9

    Wall base length [cm]: 26

    Materials and colors

    Accent color: White

    Wall base color: Black

    Dominant color: Black

    Accent material: PVC

    Dominant material: Aluminum

    Leading Finish: Matte

    Accent Finish: Ribbed

    Lampshade color: White

    Specification

    Number of light sources: 1

    Smart App: No

    Bluetooth Gateway: No

    CCT: Yes

    CRI [Ra]: ≥ 90

    Motion sensor: No

    Class of resistance to shock: 1

    Voltage: 230V

    Control Options: CCT Switch

    BT Control Panel: No

    RGB: No

    Dimming: No

    Remote control: No

    Control Type > For All: CCT Switch

    Beam angle: 107°

    Lumens [lm]: 1063

    Adjustment: No

    Color temperature [K]: 3000 / 4100

    Basic information

    Type: Wall lamp

    Light source type: integrated LED

    Energy class: G

    Protection class: IP44

    Maximum power: 14W

    Packaging

    Gross weight [kg]: 1.2

    Net weight [kg]: 1

Technical specification
  • Unique ref.AZ6569
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Wall Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit