Publish your products
FRAME 60 4000K DGR lamp post

FRAME 60 4000K DGR lamp post

The FRAME 60 4000K DGR lamp post is a modern outdoor light that brings a refined, architectural look at entrances and on facades. It’s made from aluminum with a matte dark gray finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 12 W, 4000 K, and 230 V. Practical details: IP65 protection, adjustable positioning, 1 light point, and approx. 6.2 cm wide × 60 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6630.
Specification
  • Dimensions Product length [cm]: 17.5 Floor base height [cm]: 3 Lampshade height [cm]: 6.2 Product height [cm]: 60 Lampshade length [cm]: 15 Product width [cm]: 6.2 Floor base length [cm]: 17.5 Floor base width [cm]: 6.2 Lampshade width [cm]: 6.2 Materials and colors Floor base color: Dark gray Dominant color: Dark gray Accent material: PVC Dominant material: Aluminum Leading Finish: Matte Lampshade color: Dark gray Basic information Type: Floor lamp Energy class: G Protection class: IP65 Maximum power: 12W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V Deflection: 350° BT Control Panel: No RGB: No Dimming: No Remote control: No Color temperature [K]: 4000 Adjustment: Yes Packaging Gross weight [kg]: 1.8 Net weight [kg]: 1.4 Box height 1 [cm]: 20 Box depth 1 [cm]: 9 Box width 1 [cm]: 63
Technical specification
  • Unique ref.AZ6630
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Outdoor
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit