Publish your products
EXO 6 LINE 200 BK ceiling lamp

EXO 6 LINE 200 BK ceiling lamp

The EXO 6 LINE 200 BK ceiling lamp is a contemporary ceiling light created for crisp, comfortable light in hallways and corridors. It’s made from aluminum with a matte black finish for a clean, minimalist silhouette. Lighting comes from a GU10 light source with 6x 50W, and 230 V. Practical details: IP20 protection, adjustable positioning, 6 light points, and approx. 6 cm wide × 11 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6656.
Specification
  • Dimensions Product length [cm]: 200 Ceiling base width [cm]: 4 Ceiling base height [cm]: 2.5 Product height [cm]: 11 Lampshade width [cm]: 6 Lampshade height [cm]: 8 Product width [cm]: 6 Ceiling base length [cm]: 200 Materials and colors Dominant color: Black Dominant material: Aluminum Leading Finish: Matte Ceiling base color: Black Lampshade color: Black Basic information Type: Spotlight Light source type: GU10 Protection class: IP20 Maximum power: 6x 50W Specification Number of light sources: 6 Voltage: 230V Class of resistance to shock: 1 Rotation: 350° Deflection: 90° Adjustment: Yes CCT: Optional RGB: Optional Dimming: Optional Packaging Box width 1 [cm]: 200 Box height 1 [cm]: 7 Box depth 1 [cm]: 13
Technical specification
  • Unique ref.AZ6656
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit