EAE Elektrik

The busbar trunking system was first introduced in America in the 1930s to meet the needs of the high rise buildings and the changing production technologies in factories. The system started to be used in Japan and Europe in the 1950s. It was EAE Elektrik A.Ş. who started the production and use of busbar trunking systems in Turkey in the 1970s.


Brand logo

Contact

+90 0212 866 20 00Akcaburgaz mahallesi3114. sokak No:10 Esenyurt34522, İstanbulTurkey