Publish your products
BAL Board - Lightweight tile backer board for internal environments
BAL

BAL Board - Lightweight tile backer board for internal environments

A specialist magnesium oxide tile backer board with BBA and NHBC Approval, BAL Board provides a strong and stable background for wall and floor tiling. Water and mould resistant, it will not swell or degrade over time. Approved by fixers, BAL Board is the strongest on the market supporting up to 100kg/m2 despite being lightweight and easy to carry and install. 15-35% lighter than cement-based board, BAL Board is easy to store, carry and install – making your life easier. No specialist cutting tools or specialist fixings are required, plus minimal dust when cutting means no harm to the fixer or environment. BAL Board scored significantly higher in end-user trails than alternate leading cement-based boards and comes fully supported with BAL’s trusted 25 year guarantee. Thermal resistance means it is suitable for use with underfloor heating.
Specification
  • Sizes: 1200mm x 600mm Thickness: Floors - 6mm and 12mm Walls – 12mm only
Technical specification
  • Unique ref.BAL-Board
  • Product familyTile & Stone Installation System
  • Product groupTile Backer Board
  • TypeObject (single object)
  • Date of publishing2019-11-24
  • Edition number1
Related
  • Material mainBlockboard
  • Designed inIreland
  • Manufactured inIreland
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit