Publish your products
BAL FLEXBONE 2EASY - Unique Floating Uncoupling Mat For Unprepared Problem Floors.
BAL

BAL FLEXBONE 2EASY - Unique Floating Uncoupling Mat For Unprepared Problem Floors.

BAL Flexbone 2Easy is a unique floating uncoupling mat where no adhesive is needed underneath – a truly uncoupled system! Because it is floating, only basic preparation is needed – simply sweep solid, level floors and lay the mat. No remove of residue, bitumen or laitance. No priming needed. Tile immediately to contaminated, stained or cracked screeds and over bitumen. Fast-track tiling on new anhydrite and sand:cement screeds that aren’t cured as moisture evaporates through covering joints.

A game changing truly uncoupled mat system, BAL Flexbone 2Easy is perfect for rental properties, sensitive substrates in heritage project and retail projects as the mat does not need to be bonded – this means the tiled surface can be easily removed and replaced. A truly fast-track system as no preparation is needed on level and flat surfaces, plus save project costs on adhesive, primer and other preparation equipment.

Specification
  • USE FOR:

    • Large format ceramic, porcelain, natural stone, slabs with minimum edge length of 200mm
    • Protecting existing floor coverings i.e sensitive heritage background
    • Unprepared internal floor substrates – provided they are flat
    • Counteracting tension stresses between substrate and tiled surface
    • Cracked substrates, mixed substrates, bitumen, contaminated and stained substrates
    • Light trafficked commercial areas
    • Bathrooms, kitchens, hallways and conservatories
    • Heated floors, timber floors, existing load bearing floor surfaces.
    • New cement:sand screeds (when walkable), anhydrite screeds at 1.5% CM (usually 0.5% CM).

    Colour: Grey with blue mesh
    Pack sizes:  20m rolls, 5x 2m2 sheets.
    Sheet Width: 1m plus 50mm overlapping
    Sheet Thickness:  3mm
    Roll Weight: approx. 18kg
    Sheet Weight: approx 1.8kg/per sheet

Technical specification
  • Unique ref.BAL-Flexbone-2easy
  • Product familyTile & Stone Installation System
  • Product groupUncoupling Mat
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit