Publish your products
BAL FLEXBONE VARIED - Advanced High Load-Bearing Uncoupling Membrane For Substrates With Limited Movement
BAL

BAL FLEXBONE VARIED - Advanced High Load-Bearing Uncoupling Membrane For Substrates With Limited Movement

BAL Flexbone VAried is a high load-bearing, waterproof uncoupling membrane that accommodates lateral movement. A fast-track system, it can be used for a number of installations including heavy trafficked areas. Includes patented GripLock technology for greatest adhesive shear strength (50% better than other cavity mats) and unique bone structure enabling high flexibility and excellent deformability. High shear strength provides for higher levels of lateral movement. Special fleece provides for vapour pressure compensation.

Reduce project costs and time with BAL Flexbone VAried. Flexbone VAried needs less adhesive on the face of the mat compared to other cavity mat systems, and is easy to fill meaning a 30% time saving on this part of the application. High load bearing capacity makes it perfect for large scale commercial projects such as shopping malls, airports, car showrooms and office buildings where uncoupling is required.

Specification
  • USE FOR:

    • Conteracting and minimising tension stresses between substrate and floor to be tiled
    • Prevents reflective cracking caused by shrinkage cracks, board joints and lateral movement
    • Installation of large format ceramic, porcelain, slabs and natural stone tiles with minimum edge length of 100mm
    • Crack bridging and allowing safe installation on challenging substrates
    • Internal flooring in high traffic areas in domestic and commercial areas
    • Heated screeds, new cement screeds, timber floors and existing floor surfaces
    • Waterproofing wet areas – no tanking needed.

    MAY BE TILED: Immediately

    Colour: Grey
    Pack sizes:  20m rolls, 1x2m sheets.
    Sheet Width: 1m
    Sheet Thickness:  3mm
    Roll Weight: approx. 18kg

Technical specification
  • Unique ref.BAL-Flexbone-Varied
  • Product familyTile & Stone Installation System
  • Product groupUncoupling Mat
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit