Publish your products
BAL Pourable One- Flexible and rapid-setting pourable tile adhesive for floors
BAL

BAL Pourable One- Flexible and rapid-setting pourable tile adhesive for floors

A pourable tile adhesive for floors, BAL Pourable One is perfect for fixing large and small format ceramics, porcelain and vitrified tiles, most natural stones, terrazzo in dry or wet interior and exterior environments. Rapid-setting in three hours and highly flexible, it can be used up to 25mm bed thickness in one application and is ideal for patch repair. BAL Pourable One is ideal for underfloor and undertile heating, areas of total immersion, heated screeds and installations subject to limited movement and vibration. Available in white – one bag for all application Pourable One provides the perfect answer for fixers installing large format tiles and natural stone onto internal or external screeds. Suitable for most types of substrates it is especially recommended for tiles/slabs of uneven thickness such as slate, and difficult backgrounds which may cause traditional adhesive to crack or de-bond from the tile. BAL Pourable One sets in three hours, whether 3mm or 25 mm thick thanks to its rapid-setting formulation.
Specification
  • Bed Thickness- 3- 25mm Open Time- 20 mins Pot Life- 30 mins Setting Time- 3 hours
Technical specification
  • Unique ref.BAL-Pourable-One
  • Product familyTile & Stone Installation System
  • Product groupFlexible Floor and Wall Tile Adhesives
  • TypeObject (single object)
  • Date of publishing2019-11-24
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit