Publish your products
BAL Rapid Flex One - Flexible cementitious wall & floor tile adhesive with FST
BAL

BAL Rapid Flex One - Flexible cementitious wall & floor tile adhesive with FST

Enhanced with BAL Fibre Strand Technology (FST) for improved flexibility and strength, BAL Rapid-Flex One can be grouted after only three hours, and provides extended open time of 30 minutes and working time of 60 minutes. Available in new white technology and S1 classification, BAL Rapid-Flex One can be used on interior or exterior floors and walls to fix most tiles types, most natural stone, terrazzo, rigid foam insulating materials and brick slips. What’s more BAL Rapid-Flex One has a smoother consistency for easier mixing and application. BAL Rapid-Flex One offers the fixer major advantages over other adhesives. A true rapid-setting adhesives, it allows for fast grouting, producing significant time savings for the tiler at no extra cost. An extended pot life of 60 minutes allows applications of adhesive to larger areas for easier tile adjustment and reduced installation time. With its working time also extended, fixers can use larger mixes reducing costs for the customer and allowing more jobs to be completed each week. Available in white, only one bag is needed whatever the installation.
Specification
  • Bed Thickness- 2- 6mm Open Time- >30 mins Pot Life- 60 mins Setting Time- 3 hours
Technical specification
  • Unique ref.BAL-Rapid-Flex-One
  • Product familyTile & Stone Installation System
  • Product groupFlexible Floor and Wall Tile Adhesives
  • TypeObject (single object)
  • Date of publishing2019-11-24
  • Edition number1
Related
  • Material mainPolymer-modified cementitious
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit