Publish your products
BAL Waterproofing Kit
BAL

BAL Waterproofing Kit

A waterproof protection system for walls and floors, BAL Waterproofing Kit provides complete protection of substrates (when used as part of a tanking system) prior to the installation of wall and floor tiles in dry or wet interior environments. Not suitable for exterior use or total immersion, it is recommended for showers, bathrooms, kitchens and laundry/utility room. Includes acrylic-based primer and coating, with polyester tape and matting. BAL Waterproofing Kit provides the complete solution when installing showers or wetrooms. While not suitable for exterior use or for areas of total immersion, the Waterproofing Kit can be used on most backgrounds and bases. Temperature resistant from -30C to 100C, the waterproof coating is pourable and easy to apply offering significant time savings.
Specification
  • Bed Thickness- 1mm max per coat Setting Time- 24 hours min.
Technical specification
  • Unique ref.BAL-Waterproofing-Kit
  • Product familyTile & Stone Installation System
  • Product groupWaterproofing
  • TypeObject (single object)
  • Date of publishing2019-11-24
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit