Publish your products
BAL White Star Plus - Tile adhesive
BAL

BAL White Star Plus - Tile adhesive

Newly formulated with our advanced Fibre Strand Technology (FST), BAL White Star Plus is a ready-mixed adhesive for walls. Highly flexible and non-slip BAL White Star Plus is water-resistant and suitable for fixing certain ceramics, mosiacs and porcelain tiles and some natural stone in dry or wet interior environments. Ready to use and easy to apply, it offers extended open-time of more than 30 mins, higher grab and higher bond strength. BAL White Star Plus is one of the leading ready-mixed wall tile adhesive on the market, exceeding British and European standards. BAL White Star Plus offers excellent properties for the user including high bond-strength, excellent non-slip qualities, and light weight rheology for easier and faster application. BAL White Star Plus comes in an enhanced white colour and can be grouted after 24 hours, making it perfect for domestic tiling projects including kitchens, splashbacks, bathrooms and showers.
Specification
  • Bed Thickness-3mm max Open Time- >30 mins Setting Time- 24 hours at 20°C
Technical specification
  • Unique ref.BAL-White-Star-Plus
  • Product familyTile & Stone Installation System
  • Product groupFlexible Floor and Wall Tile Adhesives
  • TypeObject (single object)
  • Date of publishing2019-11-24
  • Edition number1
Related
  • Material mainFabric
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit