Publish your products
Baldwin Avendale SmartKey Security Handleset with Carnaby Knob
Baldwin

Baldwin Avendale SmartKey Security Handleset with Carnaby Knob

  • Baldwin Prestige offers a sectional handleset for your SmartKey front door in a satin nickel finish with a traditional door handle design.
  • This classic front door lock is a single cylinder entry set shown in a satin nickel finish.
  • This entry door handleset includes 2 keys; Lifetime mechanical and finish warranty.
  • Featuring SmartKey Security; re-key the lock yourself in seconds in 3 easy steps with a SmartKey door handle.
  • This exterior door lock fits standard door preparations: 1-3/8inches to 1-3/4inches thick.

As Featured on Amazon.com

#Baldwin #SmartKeySecurity #SmartKey #FrontDoor #ExteriorHandleset #Deadbolt #InteriorKnob

Specification
    • Avendale Handleset with Carnaby Knob, Handleset with Single Cylinder Deadbolt and Interior Trim.
    • Baldwin Prestige offers effortless, accessible style and luxury with superior security.
    • Traditional inspired designs.
    • Includes 2 keys; Lifetime mechanical and finish warranty.
    • Featuring SmartKey Security; re-key the lock yourself in seconds in 3 easy steps.
    • Fits Door Thickness of 1-3/4” and 2-1/4” with available Thick Door Kit.
    • Door Prep of 5-1/2” Center of Deadbolt to Center of Latch.
Technical specification
  • Unique ref.Baldwin-Avendale-SmartKey-Security-Handleset-with-Carnaby-Knob
  • Product familyDoor Handle Set
  • Product groupSmartKey Front Door
  • TypeDocumentation (information only)
  • Date of publishing2019-03-03
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryDoors - Hardware
  • UNSPSC nameLocks and security hardware and accessories
  • UNSPSC code461715
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 19 11 27
  • OmniClass TitleDoor Key Control Systems

Region availability

North America
United States