Set your location and language to prioritise localised information. Continue
Baldwin Logan Sectional Trim Handleset with Classic Knob
Baldwin

Baldwin Logan Sectional Trim Handleset with Classic Knob

  • Single cylinder.
  • Classic knob.
  • 5 pin cylinder.
  • Fits 2-3/8" or 2-3/4" backsets.
  • Handle CTC: 6-1/2".

As Featured on Amazon.com

#Baldwin #FrontDoor #ClassicKnob #BedroomDoor #Privacy #Estate #SectionalTrim

Specification
    • Logan Sectional Trim, With 5015 Knob.
    • Solid forged brass.
    • Deadbolt and latch bolt are also constructed of solid brass.
    • Deadbolt is furnished with specially designed reinforcing strike constructed of high grade steel for ultimate strength and durability.
    • Designed for easy installation in standard pre-bored wood or metal doors.
    • Accommodates door thickness of 1.75". Conversion kit available for 2.0" and 2.25" thick doors.
    • 5-pin keying cylinder in active sets.
    • Functions available: single cylinder, double cylinder, full dummy.
Technical specification
  • Unique ref.Baldwin-Logan-Sectional-Trim-Handleset-with-Classic-Knob
  • Product familyDoor Handle Set
  • Product groupFront Door
  • TypeDocumentation (information only)
  • Date of publishing2019-03-03
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategoryDoors - Hardware
  • UNSPSC nameLocks and security hardware and accessories
  • UNSPSC code461715
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 19 11 27
  • OmniClass TitleDoor Key Control Systems

Region availability

North America
United States