Publish your products
Series 1500 Cooling Tower

Series 1500 Cooling Tower

3.6 out of 5 stars3.6(9 reviews)
BAC’s Series 1500 Cooling Tower parallels the technology and successes of BAC’s Series 3000 Cooling Tower in a compact footprint. The Series 1500 Cooling Tower is the industry’s most serviceable unit without compromising performance and fit. Newly redesigned, the Series 1500 Cooling Tower offers Extreme Efficiency (XE) models which are at least two times more efficient than the minimum requirements established in ASHRAE 90.1 and further reduce the unit’s operating cost. Its serviceability, superior winter operation, and single air intake make it an outstanding choice for new installations and an ideal replacement unit.
Series 1500 Cooling Towers are available with capacities from 92 to 747 nominal tons in a single cell with up to 3,150 USGPM for process applications.

Product Catalog
Engineering Data
Operation & Maintenance Manual
Rigging & Assembly Instructions
Specifications
Layout Guidelines
Other Drawings (SAT, DXF, DWG, PDF)
Find out More
Technical specification
  • Unique ref.1500e
  • Product familyCooling Towers
  • Product groupCooling Towers
  • TypeObject (single object)
  • Date of publishing2018-05-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Chillers
  • IFC classificationCooling Tower
  • UNSPSC nameCooling exchangers
  • UNSPSC code40101702
  • Uniclass 2015 CodeEn_30_70_17
  • Uniclass 2015 DescriptionCooling towers
  • CSI MasterFormat 2014 Code23 65 00
  • CSI MasterFormat 2014 TitleCooling Towers
  • OmniClass Number23-33 23 00
  • OmniClass TitleCooling Towers

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit