The Series 3000 Cooling Tower once again redefines the cooling tower industry with expanded selection flexibility, and capacity increases of up to 16%. The Series 3000 Cooling Tower provides an extremely efficient solution for all your application needs. Transcending an already superior product, the Series 3000 with Extreme Efficiency (XE) Models are tailored for projects that require extreme efficiency from the cooling tower. XE Models are at least two times more efficient than the minimum requirements established in ASHRAE Standard 90.1 - 2013.
The ENDURADRIVE™ Fan System offers an energy efficient direct drive motor for large cooling tower applications. This system is designed to replace conventional mechanical gear speed reduction designs and provides additional energy savings with the lowest maintenance, and highest reliability.
Series 3000 Cooling Towers are available with capacities from 171 to 1,446 nominal tons in a single cell with up to 4,500 USGPM for process applications. Multiple cell units are also available.
See the Links tab for more information.
Region availability
| North America | South America |
|---|---|
Anguilla | Argentina |
Antigua and Barbuda | Bolivia |
Aruba | Brazil |
Barbados | Chile |
Belize | Colombia |
Bermuda | Ecuador |
British Virgin Islands | Falkland Islands (Islas Malvinas) |
Canada | French Guiana |
Caribbean Netherlands | Guyana |
Cayman Islands | Paraguay |
Collectivity of Saint Martin | Peru |
Costa Rica | Suriname |
Cuba | Uruguay |
Curaçao | Venezuela |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |