Publish your products
BaseAire Remote Controller for Dehumidifier
BaseAire Remote Controller for Dehumidifier
    Baseaire

    BaseAire Remote Controller for Dehumidifier

    Plug and Play.

    Cord Length: 26 ft (8m).

    LCD Monitor, Simple Symbol Condition Indicator.

    Function: ON/OFF Dehumidifier, Set Humidity Level, Dehumidification and Duct Mode Switch, Temperature Sensor, Continuous Mode, Drain Pump (if have) Control.

    Only Support BaseAire's AirWerx Series Dehumidifier.

    As Featured on Amazon.com

    Specification
    • Remote Controller description:

      Cord Length: 26 ft (8m)

      The Remote Controller connects to the dehumidifier via a 25' CAT 5 cable. In addition to monitoring surrounding conditions, the remote control contains an integrated sensor which offers multiple options for remote controlling your unit.

      LCD Monitor, Simple Symbol Condition Indicator.

      Function: ON/OFF Dehumidifier, Set Humidity Level, Dehumidification and Duct Mode Switch, Temperature Sensor, Continuous Mode, Drain Pump (if have) Control

      The remote control can be used in those 2 ways:
      Install the dehumidifier in one room and then duct to another room which has the remote control mounted on the wall. So the unit can adapt to the humidity level.

      When your unit is installed in the crawl space, the remote controller can be mounted in your living space or garage. This realizes the long-distance humidity controlling and intelligent monitoring of the unit simultaneously.

      Only Support BaseAire's AirWerx55, AirWerx90, AirWerx90X, AirWerx100X, AirWerx120X, AirWerx140X Basement Dehumidifiers, Plug, and Play.

    Technical specification
    • Unique ref.BaseAire-Remote-Controller-for-Dehumidifier
    • Product familyHVAC
    • Product groupDehumidifier Controller
    • TypeDocumentation (information only)
    • Date of publishing2019-02-26
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameDehumidifiers
    • UNSPSC code40101902
    • CSI MasterFormat 2014 Code23 84 16.16
    • CSI MasterFormat 2014 TitleIndoor, Mechanical Dehumidification Units
    • OmniClass Number23-33 27 13
    • OmniClass TitleDehumidifiers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit