Publish your products
Ligature Resistant Protective TV Enclosure
Archived

Ligature Resistant Protective TV Enclosure

These enclosures are designed to be mounted around a previously mounted TV. They are available for screens from 19 to 80 inches. Each enclosure is custom fabricated, there are no stock sizes. They are not watertight, they are designed to prevent access and damage to the TV.  The units are made a little bigger than the TV height and width based on the size of the TV. They are constructed from strong aluminum extrusion, acrylic, and Lexan, with a black anodized frame and black matte acrylic. The screen cover is 1/4" Lexan to withstand high abuse. They are typically shipped broken down but it only takes 8 screws to assemble them. The rounded corners and rounded edges provide for a very nice appearance, as well as a crucial safety feature. Also, we now have the capability to provide three different type ports (HDMI, USB, and 3.5mm stereo port) that can be flush mounted into the perimeter panels. These ports are all female on both sides, and are simply through ports, so the customer will need to supply the cables to interface from the TV to the ports (see photo below). This feature allows you to plug external components directly into the side of the enclosure, in lieu of adding an access door to reach directly through the enclosure to get to the native ports on the TV itself.

Specifications:

  • Frame: 1" quarter round black anodized aluminum extrusions with two 1⁄4" slots. Deflection curves available if necessary.
  • Corners: Machined aluminum black anodized and with three holes for 1⁄4 x 20 screws...the corners are rounded...no sharp corners
  • Mounting Feet: aluminum angle black anodized...typically 4 or 6 feet depending on size...customer option on number.
  • Frames screws: 1⁄4 x 20 x 3⁄4" low head black oxide socket head cap screws.
  • Sides /Top/ Bottom Material: .220" thick black satin acrylic (Polycarbonate option)
  • Front: .220" thick optical grade Polycarbonate
  • Fans: 2 12v cooling fans are included....size varies based on the depth of the unit...all provide adequate cooling for any TV. CFM can be provided before order placement once depth is determined if necessary.
  • Power: 120v – 12v wall transformer rated at Input 120V .15A; Output 12DC .5A
  • Fuse: 5x20mm .5A 250V
  • Security: The corner screws are recessed about .5" and are impossible to reach with fingers. The fans can be mounted with security screws...recommended Torx style with the center pin.
  • More Images

    Technical specification
    • Unique ref.bsp-te540
    • Product familyElectronics
    • Product groupAudio-Visual System Components
    • TypeObject (single object)
    • Date of publishing2014-01-01
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit