Publish your products
Modular Portable X-Ray/Laser Control Isolation Power Panels (MIC) (archived 12/29/20. Customer did not renew)
Bender Inc
Archived

Modular Portable X-Ray/Laser Control Isolation Power Panels (MIC) (archived 12/29/20. Customer did not renew)

Bender's standard hospital panel provides isolated power service and protection to operating rooms and other critical care areas designated as wet procedure locations. Designed in strict compliance with requirements including NFPA 99, NFPA 70, CSA Z32, UL 1047, and UL 1022, BENDER isolated power panels offer the most up-to-date technology for all isolated power distribution requirements. Panels include:

Standard Features

  • Isolation transformer with corresponding main circuit breaker
  • BENDER LIM2010 Line Isolation Monitor (LIM)
  • Circuit control lockout via PLC
  • Primary Circuit Breakers
  • Reference Ground Bus
  • Bolt-on style load center
  • Up to 12, 2-pole 20-60A circuit breakers (consult factory for alternative configurations)
  • Front trim with door in door concealed hinge

Advanced Optional Features

  • Transformer load monitoring
  • On-site services and support
Technical specification
  • Unique ref.modular-portable-x-raylaser-control-isolation-power-panels-mic
  • Product familyHealthcare Isolated Power Panels
  • Product groupIsolated Power Panels
  • TypeObject (single object)
  • Date of publishing2020-02-27
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
  • Uniclass 2015 CodeCo_70_30
  • Uniclass 2015 DescriptionElectricity distribution complexes
  • CSI MasterFormat 2014 Code26 26 00
  • CSI MasterFormat 2014 TitlePower Distribution Units
  • OmniClass Number23-35 31 00
  • OmniClass TitleElectrical Power Distribution Devices
  • CSI UniFormat II CodeD3040
  • CSI UniFormat II TitleDistribution Systems
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit