Publish your products
Aura® Exterior Paint

Aura® Exterior Paint

AURA Exterior with Benjamin Moore exclusive Color Lock® technology provides the ultimate performance for rich, full color and unprecedented durability.

Features:

  • Benjamin Moore's exclusive lab-perfected resin
  • Excellent fade resistance and gloss retention
  • Benjamin Moore's proprietary Color Lock® technology
  • Provides unparalleled color depth and reduced chalking to ensure stunning results that stand the test of time
  • Substantial film formation starting with the very first coat
  • Finish jobs faster, using less paint
  • Improved block resistance and reduced tack
  • Increase job site efficiency and to minimize disruption
  • Permeable coating
  • Breathable coating is less prone to blistering, providing long-term durability and protection
  • Engineered with Gennex® Color Technology
  • Contributes to superior hide and color retention across Benjamin Moore colors


    Additional Info:

    Available Colors: Available in thousands of colors, Ready Mix White

    Sheen (or Gloss): Flat, Low Lustre, Satin, Soft Gloss

    Cleanup: Soap and Water

    Resin Type: Proprietary 100% Acrylic

    Recommended Use: Exterior

    MPI Rating: 10


      Get in contact with Benjamin Moore

      Technical specification
      • Unique ref.aura-exterior-paint
      • Product familyPaints and Varnishes
      • Product groupExterior Paint
      • TypeObject (single object)
      • Date of publishing2024-01-11
      • Edition number1
      Related
      • Material mainPaint
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
      • OmniClass Number23-15 21 11
      • OmniClass TitlePaints and Varnishes

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit