We are using cookies to provide our services

By using our services you agree to our use of cookies

Berner Architectural Recessed 16 Air Curtain - Ambient - Series # ARC16

Unique ref.: berner-arc16
Brand: Berner International Corp.
Product family: Air Curtains
Product group: Architectural Air Curtains
Height (inches): 15
Depth (inches): 26
Date of publishing: 2017-03-13
Edition number: 2
Type: Object (single object)
Download (5)
For mounting heights to 16' (environmental separation) and 14' (insect control).

Available in single lengths from 3' to 12'. Mounts flush with the ceiling, white aluminum exterior, built-in Intelliswitch digital controller, requires a minimum of 15 ¼” clearance above the ceiling. Custom colors or stainless steel available.

  • Chosen by designers who are concerned with both aesthetics and protecting the intent of the space when the door is open
  • Used at entrances to enhance or replace a vestibule to save energy and maintain comfortable interiors
  • Simple to install, operate, and maintain
  • Made in U.S.A.


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Air Curtains
Uniclass 1.4 Code: L75263
Uniclass 1.4 Description: Air curtains
Uniclass 2.0 Code: PR-60-36-02
Uniclass 2.0 Description: Air Curtains
Uniclass 2015 Code: Pr_70_60_36_02
Uniclass 2015 Description: Air curtains
NBS Reference Code: 60-36-02
NBS Reference Description: Air Curtains
CSI MasterFormat 2014 Code: 23 34 33
CSI MasterFormat 2014 Title: Air Curtains
OmniClass Number: 23-33 31 11
OmniClass Title: Air Curtains
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

HVAC - Air Curtains

Name Value
Depth 26
Height 15
Width 3' 0" — 12' 0"

All BIM objects are real products from real manufacturers confirmed and approved