We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

IBC16 - Direct Gas - Berner Industrial Belt Drive 16 Air Curtain

Unique ref.: berner-ibc16dg
Brand: Berner International
Product family: Air Curtains
Product group: Industrial Air Curtains
Height (inches): 21
Depth (inches): 32.25
Date of publishing: 2019-05-15
Edition number: 1
Type: Object (single object)
Download (6)
For mounting heights to 16' (environmental separation) and 14' (insect control).

Available in single lengths from 5' to 16'. Durable, all welded construction with gray powder-coated aluminized steel exterior and removable lower section for simplified access to internal components.

  • Used to keep temperatures stable and flying insects out when the doors are open.
  • Engineered to perform and built to last
  • Simple to install, operate, and maintain
  • Made in U.S.A.

Berner is a UL Listed panel shop, authorized to build UL listed Motor Control Panels.


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Air Curtains
IFC classification: Air Terminal
Uniclass 1.4 Code: L75263
Uniclass 1.4 Description: Air curtains
Uniclass 2.0 Code: PR-60-36-02
Uniclass 2.0 Description: Air Curtains
Uniclass 2015 Code: Pr_70_60_36_02
Uniclass 2015 Description: Air curtains
NBS Reference Code: 60-36-02
NBS Reference Description: Air Curtains
CSI MasterFormat 2014 Code: 23 34 33
CSI MasterFormat 2014 Title: Air Curtains
OmniClass Number: 23-33 31 11
OmniClass Title: Air Curtains
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1482822&tabidx=education&company=Berner+International&subtabidx=osp

BIMobject SEEK Properties

HVAC - Air Curtains

Name Value
Depth 32.25 in
Height 21 in
Width 5' 0" — 16' 0"

BIMobject®