Publish your products
IDC16 - Direct Gas - Industrial Direct Drive 16 Air Curtain
IDC16 - Direct Gas - Industrial Direct Drive 16 Air Curtain

    IDC16 - Direct Gas - Industrial Direct Drive 16 Air Curtain

    For mounting heights to 16' (environmental separation) and 14' (insect control).

    Available in single lengths from 5' to 16'. Durable, all welded construction with gray powder-coated aluminized steel exterior and removable lower section for simplified access to internal components.

    • Used to keep temperatures stable and flying insects out when the doors are open.
    • Engineered to perform and built to last
    • Simple to install, operate, and maintain
    • Made in U.S.A.

    Berner is a UL Listed panel shop, authorized to build UL listed Motor Control Panels.
    Specification
    • DIRECT GAS See mechanical drawings for dimensions. Single-speed T.E.A.O. motor(s) — direct drive Gray powder-coated exterior (optional: custom color or stainless) Split cabinet construction for fan assembly removal Top mounting only High efficiency Pro-V Nozzle Factory mounted duct transition with bottom access panels Factory mounted modulating direct-fired heater with FM/IRI gas train Factory mounted wired heater control cabinet Steel cabinet with gray finish Spark ignited intermittent pilot
    Technical specification
    • Unique ref.berner-idc16dg
    • Product familyAir Curtains
    • Product groupIndustrial Air Curtains
    • TypeObject (single object)
    • Date of publishing2019-05-31
    • Edition number1
    • Height (inches)21
    • Depth (inches)32.25
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Curtains
    • IFC classificationAir Terminal
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 DescriptionAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit