Publish your products
Aluminum Access Panel - Insulated (BA-ALI)
Aluminum Access Panel - Insulated (BA-ALI)
Aluminum Access Panel - Insulated (BA-ALI)
Aluminum Access Panel - Insulated (BA-ALI)
Aluminum Access Panel - Insulated (BA-ALI)
Aluminum Access Panel - Insulated (BA-ALI)

    Aluminum Access Panel - Insulated (BA-ALI)

    BA-ALI Aluminum Insulated Access Panel

    An access solution with good insulation improves building efficiency and comfort, simplifies maintenance and repairs, streamlines construction, and offers long-term value. It regulates temperature and minimizes noise, resulting in lower energy bills and a quieter environment. The BA-ALI Aluminum Insulated Access Panel features lightweight construction, making it easy to install. It is durable, requires less frequent replacements, and reduces maintenance costs.

    The BA-ALI is an all-aluminum insulated access panel designed to improve building efficiency and maintenance. It features thick fiberglass insulation and a sealing neoprene gasket, reducing sound and air transfer.

    The panel is lightweight, easy to install, and provides quick access. It has customizable security options, such as a screwdriver-operated latch or mortise lock preparation. The panel is finished with a high-quality white powder coat and aluminum construction, making it corrosion-resistant and contributing to a more sustainable building project.

    Why Should You Use the BA-ALI?

    • Enhanced Efficiency and Comfort: The BA-ALI's superior insulation with fiberglass and neoprene gasket tackles two issues: soundproofing and temperature control. This translates to a quieter, more comfortable environment for occupants and potentially lower energy bills due to reduced heating and cooling needs.
    • Simplified Construction and Maintenance: The lightweight aluminum construction makes the BA-ALI a breeze to install, even for larger panels, saving time and labor costs during construction. Additionally, the quick-access design provides easy entry for inspections and repairs of hidden building components, minimizing downtime and keeping your building functioning smoothly.
    • Durable and Sustainable Choice: The BA-ALI strikes a perfect balance. Made from strong 0.064" aluminum, it offers long-lasting durability without excessive steel weight. This translates to fewer replacements over time, reducing overall maintenance costs. The aluminum construction and paintable finish contribute to a more sustainable building project.
    • Versatile and Secure: The BA-ALI caters to your specific needs. It comes standard with a secure cylinder lock and key but also offers a variety of latch options for different access control preferences. This allows you to choose the level of security that best suits your project requirements.

    Build smarter, quieter, and more efficiently with the ALI insulated access panel. Its innovative design tackles multiple challenges—superior insulation reduces noise and improves temperature control, lightweight aluminum construction simplifies installation, and a user-friendly design ensures quick access for maintenance. Choose ALI for a future-proof solution that enhances building efficiency, occupant comfort, and long-term value.

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    Specification
    • BA-ALI Specifications:

      • Material: 0.064" Aluminum
      • Hinge: Aluminum continuous piano type
      • Lock/Latch: Standard cylinder lock and key, with options for screwdriver cam latch, mortise slam latch prep (cylinder optional), handle-operated cam latch
      • Gasketing: Neoprene all around the perimeter
      • Finish: High quality white powder coat
      • Flange: 1" flange
      • Packaging: Individually wrapped, 1 per box
      • Insulation: 1" thick fiberglass insulation
    Technical specification
    • Unique ref.aluminum-insulated-access-panel-access-door-drywall
    • Product familyUniversal Access Panel
    • Product groupGeneral Purpose Access Panel
    • TypeBuilding Materials
    • Date of publishing2020-01-16
    • Edition number1
    • Depth (mm)2.5
    Related
    • Material mainAluminum
    • Material secondaryFiber Glass
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 16
    • CSI MasterFormat 2014 TitleAccess Panels and Frames
    • OmniClass Number23-17 11 29
    • OmniClass TitleAccess Panels

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe