Publish your products
Fire-Rated Rated Access Panel - Insulated with Plaster Flange (BA-FRI-PF)
Fire-Rated Rated Access Panel - Insulated with Plaster Flange (BA-FRI-PF)
Fire-Rated Rated Access Panel - Insulated with Plaster Flange (BA-FRI-PF)
Fire-Rated Rated Access Panel - Insulated with Plaster Flange (BA-FRI-PF)
Fire-Rated Rated Access Panel - Insulated with Plaster Flange (BA-FRI-PF)

    Fire-Rated Rated Access Panel - Insulated with Plaster Flange (BA-FRI-PF)

    BA-FRI-PF Fire-Rated Access Panel Insulated - Plaster Flange

    When it comes to hanging drywall, there are no shortcuts. Ensuring a beautiful, seamless finished product requires attention to detail, patience, and focus. BA-FRI-PF Fire-Rated Access Panel Insulated - Plaster Flange, designed for fire-rated walls, streamlines your installation process for maximum efficiency.

    This access panel is constructed by Best Access Doors of robust and durable steel and boasts a fire rating of up to 2 hours for inclusion throughout commercial or residential projects.

    BA-FRI-PF is the ideal complement to drywall that is yet to be installed and existing fire-rated drywall structures. BA-FRI-PF features exposed, beaded flanges, which you can easily plaster over for the cleanest finish you'll ever see.

    Once you have taped all your wall joints, apply your compound of choice to the flanges for easy adhesion to your drywall surface and a beautiful, seamless finish. Once you have completed the process, only the panel door will be visible for another beautiful finish for the portfolio.

    Get to Know BAC-FRI-PF:

    • Dual-Purpose Flanges: The unit includes beaded flanges that reinforce existing drywall structures while assisting in the plastering process for a clean edge finish.
    • Fire-Rated: BAC-FRI-PF is a fire-rated access door that has achieved a fire rating of up to 2 hours on rated vertical walls or ceilings, certified to U.L. standards.
    • Self-Latching: The BAC-FRI-PF maintains a spring mechanism to ensure hands-free and hassle-free operation in accordance with NFPA 80 standards.
    • Durable Construction: BAC-FRI-PF comprises cold-rolled steel, resistant to rust, corrosion, and wear due to frequent use.
    • Thermal Insulation: BAC-FRI-PF contains mineral wool insulation, contributing to its fire rating while enhancing the thermal properties of your application.
    • Helps Towards LEED V4 Credits: This access door will help obtain LEED certification, tax credits, and benefits eligibility.

    BA-FRI-PF offers excellent value as an insulated fire-rated access door and supports fire-rated walls with a robust 2.5 "cold-rolled steel frame. The sleek steel finish is well-crafted and a pleasure to handle and install.

    Standard models arrive with a high-quality white powder coat primer that will blend in with drywall. However, if necessary, you can texture, wallpaper, or paint the panel door to suit your décor.

    Where restricted access to internal components is necessary, you can substitute BA-FRI-PF's standard tool key-operated cam and latch (ring-operated slam latch also included) for a;

    • Handle-operated slam latch
    • Mortise preparation for cylinder (cylinder optional)
    • Hex head slam latch
    • Mortise deadbolt lock

    Standard units over 12 "x 12” also have an inside panel release, providing convenient and hassle-free access for entries and exits.

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    Specification
    • BA-FRI-PF Specifications: 

      • Material: 16-gauge cold rolled steel door and 20-gauge galvanneal steel frame
      • Hinge: Continuous piano hinge
      • Locking Mechanism: Self-latching tool-key operated slam and ring-operated slam latch; both included
      • Flange: 22-gauge galvanized steel 2-¾" drywall bead flange
      • Frame: 2-½" in depth made of cold rolled steel
      • Rough Opening: Door sizes + ¼" + 6 mm
      • Finish: High-quality white powder coat primer
      • Note: Masonry anchors included
      • Packaging: Individually wrapped, 1 door per box

      LEED V4 Compliant: This access door can contribute directly to a project's ability to achieve LEED certification!

      USA

      • LEED-NC New Construction & Major Renovations
      • LEED for Schools
      • LEED-CI Commercial Interiors

      CANADA

      • LEED Canada-NC New Construction & Major Renovations
      • LEED Canada-CI Commercial Interiors


      Fire-rated access doors for vertical use are subject to the following:

      Vertical wall assemblies

      Fire-rated access doors for vertical use are subject to the following:

      Certification

      U.L. 10B (2009), NFPA 252 (2012), CAN/ULC S104 (R1985), CAN/ULC S104 (2010).

      Rating Achieved

      3 hours, neutral/negative pressure

      Maximum Size

      48" x 48" (1219mm x 1219mm), maximum area of 2304 in², tolerance on height and width limitation is 3" (76mm) if the area does not exceed 2304 in².

      Temperature Rise

      250°F (121°C) after 30 minutes and 450°F (232°C) after 60 minutes.

      Fire-rated access doors for horizontal use are subject to the following:

      Horizontal ceiling assemblies

      Fire-rated access doors for horizontal use are subject to the following:

      Certification

      ASTM E119 (2012), CAN/ULC S101 (2007)

      Rating Achieved

      3 hours in non-combustible construction and 1 hour in combustible construction

      Maximum size

      24 "X36" (610 mm X 914 mm) (hinges and latches on the side of 36"), tolerance on dimension limitations are more or less 3" (76 mm) as long as the area does not exceed 864 in².

      Temperature Rise

      Within allowable per ASTM E119 and CAN/ULC S101

    Technical specification
    • Unique ref.fire-rated-access-panel-insulated-with-plaster-flange-access-door
    • Product familyFire Rated Access Panel
    • Product groupFire Rated Insulated Access Panel for Ceiling
    • TypeObject (single object)
    • Date of publishing2020-02-04
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryMineral wool
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit