Publish your products
BETAFENCE Betaview Securifor Super 6 3D + Bekafix Plus
Betafence

BETAFENCE Betaview Securifor Super 6 3D + Bekafix Plus

Manufactured in South Africa

BETAVIEW®
Securifor®
Super 6 3D

Effective protection
Securifor® Super 6 3D is an imposing fence made from 4mm horizontal wires (4.4mm when costed) and 5.6mm vertical wires (6mm when coated). Available in heights of up to 3m it effectively protects against breach attempts, especially when combined with detection and electrification systems.

Breakthrough and vandal resistant

Heavy wires, robust welding and small apertures make it very time consuming to cut through and difficult to climb.

Visibility

Despite the small mesh apertures, the fence appears almost invisible from a distance, even at an angle. It is ideal for use with surveillance systems.

Electric Fence Compliant

Panel widths meet the maximum distance requirement for electrical fence installation compliance.

Full system 10-year guarantee
(standard terms & conditions apply)
Superior coatings underpin our 10-year anti-corrosion guarantee when Betafence’s full system
(panels, posts, and stainless steel fixators) is used.

Specification
  • Panels
    Wire Diameter: 4mm/5.6mm Zincalu® Super (4.40mm/6mm PVC coated)
    The small apertures and thicker vertical wires make the fence difficult to cut and climb.
    Available in 3m wide panels and two standard height options
    ** Other heights available on request.

    Available Wire Diameters -
    5.65mm/5.65mm (6/6 Coated)
    5.65mm/3.96mm (6/4.36 Coated)
    5.65mm/3.65mm (6/4 Coated)
    5.65mm/3mm (6/3.4 Coated)

    Posts & Fixing Mechanisms
    The Securifor Super 6 3D system are installed with Bekafix Plus Posts. The fence is safely tucked behind the lip of the post,resisting against attempts to pry the panel loose from the post. The panels are secured to the post with our Spider fixators, firmly bolted through the post using M8 stainless steel security bolts and shear-off nuts that protect against tampering.
    This combination of Betafence panels with Bekafix Plus post and superior fixing mechanisms delivers a complete fencing system that ensures the installation’s integrity and protection levels. Increase your perimeter’s protection by adding sawtooth top rails to further
    discourage climbing attempts. Extended posts and brackets are available to accommodate additional security features such as electric fencing*, flat wrap razor, or BTC coil toppings.

Technical specification
  • Unique ref.betafence-betaview-SecuriforSuper-6-3D-BekafixPlus
  • Product familyMetal Fence Panel
  • Product groupBetaview System
  • TypeObject (single object)
  • Date of publishing2022-10-28
  • Edition number1
Links
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Africa
Angola
Benin
Botswana
Burkina Faso
Burundi
Cameroon
Cape Verde
Central African Republic
Chad
Comoros
Côte d'Ivoire
Democratic Republic of the Congo
Djibouti
Equatorial Guinea
Eritrea
Eswatini
Ethiopia
Gabon
Ghana
Guinea
Guinea-Bissau
Kenya
Lesotho
Liberia
Madagascar
Malawi
Mali
Mauritania
Mauritius
Mayotte
Mozambique
Namibia
Niger
Nigeria
Republic of the Congo
Reunion
Rwanda
Saint Helena
São Tomé and Príncipe
Senegal
Seychelles
Sierra Leone
Somalia
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Uganda
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit