Publish your products
Guardian 5000
Guardian 5000
    Betafence

    Guardian 5000

    GUARDIAN 5000
    Ultra-High Security Mesh Fence System

    The Guardian Fence System® is the first system to provide a total security solution, with seamless security integration, and fast, easy installation.

     - Heavy-gauge mesh and small mesh openings that resist common cutting tools and hand or foot hold.
     - Anti-corrosion coatings
     - High-Security Guardian Unions add additional rigidity
     - Seamless security integration

    PANELS

    High strength security mesh panels create an effective anti-cut, anti-climb barrier. A variety of mesh options are available to meet specific risk or architectural requirements.

    GUARDIAN UNIONS

    Guardian Unions securely connect panels to high-strength horizontal rails within the Guardian Fence System® and is then secured with bolted steel straps adding additional rigidity to the fence.

    POSTS AND RAILS

    Panels are affixed to steel rails, which are attached to the steel posts. This modular configuration allows for fast installation – and means that exact post spacings are not a requirement!

    GATES

    Choose from a wide range of gate styles, including but not limited to, swing, v-track and cantilever gates.

    SUPERIOR COATING

    Guardian Fence System® panels and gates are standard with a superior galvanization, and are available with Betafence USA’s exclusive Super-Durable powder coating. This coating provides longer protection from U.V. rays and salt spray than either E-Coat or standard polyester coatings.

    Technical specification
    • Unique ref.guardian-5000
    • Product familyMetal Fence Panel
    • Product groupGuardian
    • TypeObject (single object)
    • Date of publishing2021-09-17
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit