Publish your products
BETAFENCE Securifor 4D US Metal Fence Panel
BETAFENCE Securifor 4D US Metal Fence Panel
BETAFENCE Securifor 4D US Metal Fence Panel
    Betafence

    BETAFENCE Securifor 4D US Metal Fence Panel

    Securifor 4D

    Forced Entry Tested Welded Mesh Panels

    Securifor® 4D engineered for high-security installations, proven to delay forced entry and proven to be over 750% more rigid than traditional flat panels.

    • Extreme Rigidity
    • Excellent Visibility
    • Adequate Delay Time
    • Superior Corrosion Resistance
    • 10 Year Warrenty
    Specification
    • Specifications:

      PANELS
      Every horizontal wire alternates between the front and back of the vertical wires delivering increased rigidity. The panels are fixed using specific full length cover plates and security bolts and nuts.

      POSTS
      The posts are available in a wide range of sizes to accommodate project specifications.

      GATES
      The Securifor® 4D Fence System is compatible with a wide range of gate styles such as swing, v-track and cantilever gates. Crash-rated options are also available.

      SUPERIOR COATING
      The Securifor® 4D panels are manufactured using galvanized steel wire, coated with Betafence’s exclusive Architectural Grade Powder Coat. This coating is super-durable and environmentally sound. Our powder coating provides the industry’s highest weatherability and Gloss Retention in UV exposure – up to 5 times longer than competitors’ powder coatings.

      WARRANTY
      The Securifor® 4D Fence System is produced using the highest quality material and equipment – and is backed by our 10-year Manufacturer’s Warranty.

    Technical specification
    • Unique ref.betafence-securifor4D-us
    • Product familyMetal Fence Panel
    • Product groupUpGrade
    • TypeObject (single object)
    • Date of publishing2022-05-19
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Fencing
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_14_63_86
    • Uniclass 2015 DescriptionSteel vertical bar fencing systems

    Region availability

    North America
    United States