Publish your products
BETAFENCE Palisade Pinnacle Round Top Metal Fence Panel
Betafence

BETAFENCE Palisade Pinnacle Round Top Metal Fence Panel

3.8 out of 5 stars3.8(5 reviews)

Palisade

Architectural High-Security Barrier

An aesthetically pleasing security barrier, engineered to deter potential attacks, delay intrusion and discourage scaling. 

  •  Flexible and fast installation
  •  Superior anti-corrosion coating
  •  Covers a wide range of protection requirements
  •  Hostile vehicle mitigation options
  • Complete Range: Pinnacle Round Top, Defender Splayed, Pinnacle Splayed

Panel Height: 8', 10'

Pales: 15 ga

Air Spacing: 3 1/4"

Post: 3” TS x 12 ga. | 4” TS x 11 ga.

Rails: 2" TS x 14 ga.

Specification
  • Specifications:

    PANELS
    Panels feature strong and secure steel pales, available in a full range of top designs, depending on the security and architectural requirements. With standard heights of 7’, 8’ and 10’, Palisade is an effective and attractive security barrier.

    POSTS AND RAILS
    Panels are installed on rails in front of the posts, allowing for a finished appearance that is seamless for fence lines of any length. This configuration allows for fast installation - and means that exact post spacings are not a requirement

    GATES
    Swing, sliding and cantilever gates are available for the Palizade Fence System.

    SUPERIOR COATING
    Palisade panels and gates are manufactured with galvanized tubular steel, then protected by Betafence USA’s exclusive Super-Durable powder coating. This coating provides longer protection from U.V. rays and salt spray than either E-Coat or standard polyester coatings.

    WARRANTY
    Palisade is backed by our 15-year Manufacturer’s Warranty.

Technical specification
  • Unique ref.palisade-pinnacle-round-top
  • Product familyMetal Fence Panel
  • Product groupUpGrade
  • TypeObject (single object)
  • Date of publishing2022-05-19
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Fencing
  • IFC classificationWall
  • Uniclass 2015 CodeSs_25_14_63_86
  • Uniclass 2015 DescriptionSteel vertical bar fencing systems

Region availability

North America
United States