Publish your products
Guardian 1000
Betafence

Guardian 1000

Manufactured in the US

The value engineered guardian 1000 fence system provides a high level of security with all the advantages of the guardian system but with an industry leading price point.

Guardian 1000 total security system:

• seamless security integration

• high visibility ‘for combination with cctv system’

• very easy and flexible installation

• simple to upgrade, repair and maintain

ASTM TESTED ANTI-CLIMB FENCE

The Guardian Fence System® protects against cutting & climbing, through the use of security mesh that has small openings that resist common cutting tools and hand or foot holds.

ENGINEERED DESIGN

Steel rails within the Guardian Fence System® create a protective conduit for security cabling while providing a superior, fully-integrated security barrier.

EFFICIENT INSTALLATION

Panels are fixed to steel rails, which themselves are face mounted to steel posts. This fence platform configuration allows for fast installation without needing exact post spacing.

APPLICATIONS

Security applications such as solar fields, electrical transmission, gas & water utilities.

PANELS

The system is combined with our well established high strength, security mesh panels to create an effective anti-cut, anti-climb barrier.

GUARDIAN UNIONS

Guardian Unions securely connect panels to high-strength horizontal rails within the Guardian Fence System® and is then secured with bolted steel straps adding additional rigidity to the fence.

COATING

High quality galvanized steel and aluminum components used throughout the system deliver a longer service life.

Technical specification
  • Unique ref.guardian-1000
  • Product familyMetal Fence Panel
  • Product groupGuardian
  • TypeObject (single object)
  • Date of publishing2022-09-13
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Fencing
  • IFC classificationWall

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit