Publish your products
Guardian 7000
Guardian 7000
Guardian 7000
    Betafence

    Guardian 7000

    GUARDIAN 7000
    Ultra-High Security Fence System

    The Guardian Fence System® is the first system to provide a total security solution, with designed raceways for seamless security integration to create a “system within a system-of-systems.” Strong layered security mesh, constructed within a modular framework, makes this fence barrier ideal for high risk security projects.

     - ASTM F2781-15 tested and certified
     - 4.5 minute Agressive threat delay**
     - Easy installation, upgrade, repair and maintenance
     - Seamless security integration
     - Anti-Ram barrier integrated into the fence or installed as a stand-alone solution

    PANELS

    The Guardian 7000 System® features double layered mesh that increases both its deterrence and delay characteristics. Tested to ASTM standards it is certified to deliver 4.5 min delay against Aggressive threat level and over 14 minutes against Medium threat level. Additional mesh options are available.

    HIGH SECURITY GUARDIAN UNIONS

    Guardian Unions securely connect panels to high-strength horizontal rails within the Guardian Fence System® and is then secured with bolted steel straps adding additional rigidity to the fence.

    PANELS

    Panels are affixed to steel rails, which are attached to the steel posts. This smart fence platform configuration allows for fast installation – and means that exact post spacings are not a requirement.

    GATES

    Strong and secure anti-cut, anti-climb, and anti-ram gates are available in a full range of styles.

    SUPERIOR COATING

    Guardian system panels and gates are standard with a superior galvanization, and are available with Betafence USA’s exclusive Super-Durable powder coating. This coating provides longer protection from U.V. rays and salt spray than either E-Coat or standard polyester coatings.

    Technical specification
    • Unique ref.guardian-7000
    • Product familyMetal Fence Panel
    • Product groupGuardian
    • TypeObject (single object)
    • Date of publishing2021-09-17
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit