Publish your products
BETAFENCE HoriZen Single Swing Gate
BETAFENCE HoriZen Single Swing Gate
BETAFENCE HoriZen Single Swing Gate
BETAFENCE HoriZen Single Swing Gate
    Betafence

    BETAFENCE HoriZen Single Swing Gate

    3.9 out of 5 stars3.9(19 reviews)

    Manufactured in Europe

    Complete your privacy fence with HoriZen swing gates.

    Assets:

    • Designed to fit perfectly with HoriZen Prime privacy fencing
    • Delivered as a full kit
    • Pre-assembled with infill or frame only for own infill or design
    • Steel frame for rigidity and WPC infill for privacy

    FEATURES & BENEFITS

    HoriZen swing gates are designed to secure and enhanced your entry. Material used are extremely durable, will not rot nor splinter.

    • Multiple opening directions (left/right/push/pull)
    • CE Certified, wind load class 4
    • Delivered with high-quality stainless-steel accessories
    • 10-year guarantee
    • Betafence branded

    GATE WINGS

    HoriZen swing gates are composed of 1 or 2 wings, 2 posts, and accessories. WPC boards easily slide into the frame's slots.

    • Steel frame, profile 60 x 60 mm
    • Miter welded construction
    • Polyester coated frame in anthracite
    • Anodized and polyester coated profiles to maintain the infill

    Two order options:

    • Fully assembled gate wing filled with HoriZen boards of your choice (Brown or Anthracite)
    • Gate wing frame only with no infills. This allows you to build your own color and decorative combinations on-site.

    Two 2 posts and needed installation accessories are included in both options.

    POSTS

    Posts are made from steel, galvanized and PES coated RAL 7016 S.
    Unique post section for all dimensions, 100x100x3 mm
    Standard gates height is 1800 mm with 2600 mm posts length for installation in concrete.

    Technical specification
    • Unique ref.horizen-single-swing-gate
    • Product familySwing Gates
    • Product groupHoriZen
    • TypeObject (single object)
    • Date of publishing2021-07-21
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLandscaping - Gates

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City