Publish your products
BETAFENCE Paladin Classic + Bekafix Ultra
BETAFENCE Paladin Classic + Bekafix Ultra
BETAFENCE Paladin Classic + Bekafix Ultra
BETAFENCE Paladin Classic + Bekafix Ultra
    Betafence
    Archived

    BETAFENCE Paladin Classic + Bekafix Ultra

    Manufactured in Europe

    PALADIN CLASSIC

    Your original fencing panel

    Trademarked for over 25 years Betafence's Paladin® Classic is the original Paladin panel. Why buy 'Paladin style' panels when you can buy the original?

    Assets:
    - The original Paladin fence panel 
    - Innovative and aesthetic design
    - Excellent through visibility
    - Wide range of color options

    Width: 3025 mm
    Height: 1200, 1800, 2000, 2400 mm 
    (other dimensions available on request)

    Color: RAL 6005 (Moss green), RAL 7016 (Anthracite grey), RAL 9010 (Pure white), RAL 9005 (Jet black), all other RAL colors on request

    Technical specification
    • Unique ref.paladin-classic-bekafix-ultra
    • Product familyMetal Fence Panel
    • Product groupPaladin Classic
    • TypeObject (single object)
    • Date of publishing2021-07-02
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit